37.5.21 I2CxTXB
I2C Transmit Buffer Register(1)
Note:
- This register is write-only. Reading this register will return a value of
0x00
.
Name: | I2CxTXB |
Address: | 0x028A |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TXB[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | x | x | x | x | x | x | x | x |