37.5.14 I2CxBTOC
Name: | I2CxBTOC |
Address: | 0x029F |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BTOC[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – BTOC[3:0] Bus Time-Out Clock Source Selection
BTOC | Selection |
---|---|
1111 - 1000 |
Reserved |
0111 |
SOSC |
0110 |
MFINTOSC (31.25 kHz) |
0101 |
LFINTOSC |
0100 |
TU16B_OUT |
0011 |
TU16A_OUT |
0010 |
TMR4_postscaled |
0001 |
TMR2_postscaled |
0000 |
Reserved |