37.5.4 I2CxCON3
Name: | I2CxCON3 |
Address: | 0x0296 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FME[1:0] | ACNTMD[1:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:2 – FME[1:0] Fast Mode Enable
Value | Description |
---|---|
11 |
Reserved |
10 |
Fast Mode Plus (SCL frequency (FSCL) = FI2CxCLK/16) |
01 |
Fast Mode (SCL frequency (FSCL) = FI2CxCLK/4) |
00 |
Standard Mode (SCL frequency (FSCL) = FI2CxCLK/5) |