4.12.6.9 DBGU Baud Rate Generator Register

Name: DBGU_BRGR
Offset: 0x0020
Reset: 0x0000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CD[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – CD[15:0] Clock Divisor

ValueDescription
0

Baud rate clock is disabled.

1

1 to 65,535:

If BRSRCCK = 0:

CD = f peripheral clock 16 × Baud Rate  

If BRSRCCK = 1:

CD = f GCLKx 16 × Baud Rate