4.12.6.3 DBGU Interrupt Enable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: DBGU_IER
Offset: 0x0008
Reset: –
Property: Write-only

Bit 3130292827262524 
 COMMRXCOMMTX       
Access WW 
Reset –– 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       TXEMPTYTIMEOUT 
Access WW 
Reset –– 
Bit 76543210 
 PAREFRAMEOVRE   TXRDYRXRDY 
Access WWWWW 
Reset ––––– 

Bit 31 – COMMRX Enable COMMRX (from Arm) Interrupt

Bit 30 – COMMTX Enable COMMTX (from Arm) Interrupt

Bit 9 – TXEMPTY Enable TXEMPTY Interrupt

Bit 8 – TIMEOUT Enable Timeout Interrupt

Bit 7 – PARE Enable Parity Error Interrupt

Bit 6 – FRAME Enable Framing Error Interrupt

Bit 5 – OVRE Enable Overrun Error Interrupt

Bit 1 – TXRDY Enable TXRDY Interrupt

Bit 0 – RXRDY Enable RXRDY Interrupt