Software Configuration
The following configuration must be performed:
- Set NFD0_ON_D16 = 1 in the SFR_CCFG_EBICSA register.
- Assign the EBI CS3 to the NAND Flash by setting the EBI_CS3A bit in the SFR_CCFG_EBICSA register.
- Reserve A21 / A22 for ALE / CLE functions. Address and Command Latches are controlled respectively by setting to 1 the address bits A21 and A22 during accesses.
- Configure a PIO line as an input to manage the Ready/Busy signal.
- Configure Static Memory Controller CS3 Setup, Pulse, Cycle and Mode according to NAND Flash timings, data bus width and system bus frequency.