3.2.1.2 Status Group

Power Board Visualizer allows the user to assign meaning to each bit of a signal channel via status groups. Status groups can be used to assign a meaning, symbol and color to each bit. Only a 16-bit unsigned signal channel can be used to define a status group. See Setting Up Status Group for more information.

Figure   1 shows examples of different status groups with their associated bit values, symbols and color-coded meanings.

Figure 3-6. Various Status Groups