2.1 Signal Channels
A signal channel is a data field that serves as a fundamental unit for communication with Power Board Visualizer. Each channel can represent data in various formats, such as integers or floating-point values, and is measured in 16-bit words. Channels requiring more than 16 bits - such as a 32-bit unsigned value - occupy multiple consecutive 16-bit words and increment the message position counter accordingly (for example, a 32-bit channel advances the position in message counter by two).