2.3 Protocol ID
Similar to UART, each frame needs a protocol ID. This is located in the first two bytes of the CAN FD data field.
Similar to UART, each frame needs a protocol ID. This is located in the first two bytes of the CAN FD data field.
DS50003115D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.