3.1.2 Monitoring
Power Board Visualizer supports plotting live signal channel data via the Monitoring tab. All the signal channels are overlayed on the screen simultaneously. For more information, refer to the Configuring Signal Channels for Plotting section.