4.11.1 Configuring Signal Channels for Plotting
To enable the signal channel to be monitored, click Plot at the time of signal channel definition. The signal channel can also be enabled or disabled for plotting from the Table view.
Note: The Monitoring tab can only be navigated with a mouse with a
scroll wheel.
Note: Modify the monitoring buffer size via File → General Config →
Monitor Buffer time in seconds.