25.3.2.10.1 Using Multiprocessor Communication Mode
The following procedure should be used to exchange data in Multiprocessor Communication mode (MPCM):
- All slave MCUs are in Multiprocessor Communication mode.
- The master MCU sends an address frame, and all slaves receive and read this frame.
- Each slave MCU determines if it has been selected.
- The addressed MCU will disable MPCM and receive all data frames. The other slave MCUs will ignore the data frames.
- When the addressed MCU has received the last data frame, it must enable MPCM again and wait for a new address frame from the master.
The process then repeats from step 2.
Using any of the 5- to 8-bit character frame formats is impractical, as the receiver must change between using n and n+1 character frame formats. This makes full-duplex operation difficult since the transmitter and receiver must use the same character size setting.