43.7.24 ADCTX
Note:
- The context number is always
one number greater than the value written into the CTX bits. For example,
when the CTX bits are written with zero (CTX =
0), Context 1 is in view. - When CTXSW is set, the CTX
bits are read-only and may only be read while context sequencing is enabled
(CSEN =
1).
| Name: | ADCTX |
| Address: | 0x3FB |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CTXSW | CTX[1:0] | ||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bit 7 – CTXSW Context Display Select
| Value | Description |
|---|---|
1 |
The scanner’s current context number is displayed in the CTX bits; the CTX bits are read-only(2) |
0 |
The user’s current context number is displayed in the CTX bits; the CTX bits are read/write |
Bits 1:0 – CTX[1:0] Channel Context Selection
| Value | Name | Description |
|---|---|---|
n |
CTXSW = 1 |
Scanner’s current channel context number |
n |
CTXSW = 0 |
User’s current channel context number |