3.4.1.2 Gigabit Ethernet Interface

The KSZ9131RNX is a completely integrated triple-speed (10BASE-T/100BASE-TX/1000BASE-T) Ethernet physical layer transceiver for transmission and reception of data on standard CAT-5 as well as CAT-5e and CAT-6 unshielded twisted pair (UTP) cables.

The KSZ9131RNX provides the Reduced Gigabit Media Independent Interface (RGMII) for direct connection to RGMII MACs in Gigabit Ethernet processors and switches for data transfers at 10/100/1000 Mbps.

The KSZ9131RNX reduces board cost and simplifies board layout by using on-chip termination resistors for the four differential pairs and by integrating an LDO controller to drive a low-cost MOSFET to supply the 1.2V core.

The KSZ9131RNX offers diagnostic features to facilitate system bring-up and debugging in production testing and in product deployment.

An individual unique 48-bit MAC address (Ethernet hardware address) is allocated to this product and is stored in one of the Microchip 24AA025E48 TWI serial EEPROMs described in Dual Serial EEPROM.

Additionally, for monitoring and control purposes, the RJ45 connectors feature a LED functionality to indicate activity, link, and speed status.

Figure 3-32. Gigabit Ethernet Interface Schematic
Table 3-20. Gigabit Ethernet Interface Schematic
PIO Signal Name Shared With Signal Description
PA15 ETH0_TXEN_PA15 Transmit enable
PA16 ETH0_TX0_PA16 Transmit data line 0
PA17 ETH0_TX1_PA17 Transmit data line 1
PA18 ETH0_RXCTL_PA18 Receive data valid or carrier sense and data valid
PA19 ETH0_RX0_PA19 Receive data line 0
PA20 ETH0_RX1_PA20 Receive data line 1
PA22 ETH0_MDC_PA22 Management data clock
PA23 ETH0_MDIO_PA23 Management data input/output
PA24 ETH0_TXCK_PA24 Transmit clock or 50 MHz reference clock
PA25 ETH0_125CK_PA25 125 MHz clock
PA26 ETH0_TX2_PA26 Transmit data line 2
PA27 ETH0_TX3_PA27 Transmit data line 3
PA28 ETH0_RX2_PA28 Receive data line 2
PA29 ETH0_RX3_PA29 Receive data line 3
PA30 ETH0_RXCK_PA30 Receive clock
PA31 ETH0_INT_PA31 Ethernet 0 interrupt
Table 3-21. Ethernet RJ45 Connector J7 Pin Assignment
Pin No. Signal Name Signal Description
0 Earth ground
1 Digital ground
2 ETH0_TXRX_D_N Media Dependent Interface[3], negative signal of differential pair
3 ETH0_TXRX_D_P Media Dependent Interface[3], positive signal of differential pair
4 ETH0_TXRX_C_N Media Dependent Interface[2], negative signal of differential pair
5 ETH0_TXRX_C_P Media Dependent Interface[2], positive signal of differential pair
6 ETH0_TXRX_B_N Media Dependent Interface[1], negative signal of differential pair
7 ETH0_TXRX_B_P Media Dependent Interface[1], positive signal of differential pair
8 ETH0_TXRX_A_N Media Dependent Interface[0], negative signal of differential pair
9 ETH0_TXRX_A_P Media Dependent Interface[0], positive signal of differential pair
10
11 Green LED anode
12 Green LED cathode
13 Yellow LED anode
14 Yellow LED cathode