3.2.6.2 PIOB Bank
The PIOB bank is mainly used for the SPI interface, QSPI and SD Card over power rails VDDIOP0, VDDQSPI1/0 and VDDSDMMC1, respectively.
The following schematic shows the PIOB bank distribution.
The following table describes each PIOB bank function.
| PIO | Power Rail | Function | Signal Description |
|---|---|---|---|
| PB0 | VDDIOP0 | SPDIF_RX | SPDIF receive data |
| PB1 | VDDIOP0 | SPDIF_TX | SPDIF transmit data |
| PB2 | VDDIOP0 | PB2 | Power enable USB host port A |
| PB3 | VDDIOP0 | FLEXCOM11_IO0 | mikroBUS 1 or mikroBUS 2 SPI MOSI line |
| PB4 | VDDIOP0 | FLEXCOM11_IO1 | mikroBUS 1 or mikroBUS 2 SPI MISO line |
| PB5 | VDDIOP0 | FLEXCOM11_IO2 | mikroBUS 1 or mikroBUS 2 SPI CLOCK line |
| PB6 | VDDIOP0 | FLEXCOM11_IO3 | mikroBUS 1 SPI Chip Select line |
| PB7 | VDDIOP0 | FLEXCOM11_IO4 | mikroBUS 2 SPI Chip Select line |
| PB8 | VDDIOP0 | PB8 | Red LED control or RPi connector GPIO |
| PB9 | VDDQSPI0 | QSPI0_IO3 | Octal SPI0 I/O line 3 |
| PB10 | VDDQSPI0 | QSPI0_IO2 | Octal SPI0 I/O line 2 |
| PB11 | VDDQSPI0 | QSPI0_IO1 | Octal SPI0 I/O line 1 |
| PB12 | VDDQSPI0 | QSPI0_IO0 | Octal SPI0 I/O line 0 |
| PB13 | VDDQSPI0 | QSPI0_CS | Octal SPI0 Chip Select |
| PB14 | VDDQSPI0 | QSPI0_SCK | Octal SPI0 serial clock |
| PB15 | VDDQSPI0 | PB15 | MCP16502 HPM control |
| PB16 | VDDQSPI0 | QSPI0_IO4 | Octal SPI0 I/O line 4 |
| PB17 | VDDQSPI0 | QSPI0_IO5 | Octal SPI0 I/O line 5 |
| PB18 | VDDQSPI0 | QSPI0_IO6 | Octal SPI0 I/O line 6 |
| PB19 | VDDQSPI0 | QSPI0_IO7 | Octal SPI0 I/O line 7 |
| PB20 | VDDQSPI0 | QSPI0_DQS | Octal SPI0 data strobe |
| PB21 | VDDQSPI0 | QSPI0_INT | Octal SPI0 interrupt |
| PB22 | VDDQSPI1 | QSPI1_IO3 | RPi connector QSPI1 I/O line 3 |
| PB23 | VDDQSPI1 | QSPI1_IO2 | RPi connector QSPI1 I/O line 2 |
| PB24 | VDDQSPI1 | QSPI1_IO1 | RPi connector QSPI1 I/O line 1 |
| PB25 | VDDQSPI1 | QSPI1_IO0 | RPi connector QSPI1 I/O line 0 |
| PB26 | VDDQSPI1 | QSPI1_CS | RPi connector QSPI1 Chip Select |
| PB27 | VDDQSPI1 | QSPI1_SCK | RPi connector QSPI1 serial clock |
| PB28 | VDDSDMMC1 | SDMMC1_RSTN | SD Card reset signal |
| PB29 | VDDSDMMC1 | SDMMC1_CMD | SD Card command line |
| PB30 | VDDSDMMC1 | SDMMC1_CK | SD Card clock signal |
| PB31 | VDDSDMMC1 | SDMMC1_DAT0 | SD Card data line 0 |