3.2.6.3 PIOC Bank
The PIOC bank is mainly used for the UART and TWI interfaces, over power rail VDDIN33.
The following schematic shows the PIOC bank distribution.
The following table describes each PIOC bank function.
| PIO | Power Rail | Function | Signal Description |
|---|---|---|---|
| PC0 | VDDSDMMC1 | SDMMC1_DAT1 | SD Card data line 1 |
| PC1 | VDDSDMMC1 | SDMMC1_DAT2 | SD Card data line 2 |
| PC2 | VDDSDMMC1 | SDMMC1_DAT3 | SD Card data line 3 |
| PC3 | VDDIN33 | SDMMC1_WP | SD Card connector write protect signal |
| PC4 | VDDIN33 | SDMMC1_CD | SD Card card detect |
| PC5 | VDDIN33 | SDMMC1_1V8SEL | SD Card signal voltage selection |
| PC6 | VDDIN33 | PC6 | Power enable USB host port C |
| PC7 | VDDIN33 | PC7 | USB over-current interrupt port A |
| PC8 | VDDIN33 | PC8 | Power measurement interrupt |
| PC9 | VDDIN33 | FLEXCOM1_IO0 | TWI data line for MCP16502, PAC1934 devices |
| PC10 | VDDIN33 | FLEXCOM1_IO1 | TWI clock line for MCP16502, PAC1934 devices |
| PC11 | VDDIN33 | PC11 | Power enable USB host port B |
| PC12 | VDDIN33 | PC12 | USB over-current interrupt port B |
| PC13 | VDDIN33 | FLEXCOM8_IO1 | TWI clock line for ECC608, RPi CSI camera, EEPROM1 or EEPROM2 devices |
| PC14 | VDDIN33 | FLEXCOM8_IO0 | TWI data line for ECC608, RPi CSI camera, EEPROM1 or EEPROM2 devices |
| PC15 | VDDIN33 | PC15 | Standby control CAN 0 |
| PC16 | VDDIN33 | PC16 | Standby control CAN 1 |
| PC17 | VDDIN33 | PC17 | USB over-current interrupt port C |
| PC18 | VDDIN33 | FLEXCOM9_IO0 | TWI data line for mikroBUS 1, mikroBUS 2 or RPi connector devices |
| PC19 | VDDIN33 | FLEXCOM9_IO1 | TWI clock line for mikroBUS 1, mikroBUS 2 or RPi connector devices |
| PC20 | VDDIN33 | PC20 | mikroBUS 2 interrupt |
| PC21 | VDDIN33 | PC21 | mikroBUS 1 interrupt |
| PC22 | VDDIN33 | PC22 | USB over-current interrupt port B |
| PC23 | VDDIN33 | FLEXCOM7_IO0 | mikroBUS 2 UART TX line |
| PC24 | VDDIN33 | FLEXCOM7_IO1 | mikroBUS 2 UART RX line |
| PC25 | VDDIN33 | NTRST | JTAG - Test reset signal |
| PC26 | VDDIN33 | TCK_SWCLK | JTAG - Test clock/serial wire clock |
| PC27 | VDDIN33 | TMS_SWDIO | JTAG - Test mode select/serial wire input/output |
| PC28 | VDDIN33 | TDI | JTAG - Test data in |
| PC29 | VDDIN33 | TDO | JTAG - Test data out |
| PC30 | VDDIN33 | FLEXCOM10_IO0 | RPi connector UART TX line |
| PC31 | VDDIN33 | FLEXCOM10_IO1 | RPi connector UART RX line |