9.2.19 NOP Macro
A macro that performs no operation.
Include
<xc.h>
Prototype
void NOP(void);
Remarks
This macro executes a nop instruction. A nop
instruction can be used, for example, to introduce a small delay, to ensure safe
execution of code when the device is in a certain state, or as a convenient place to
attach a breakpoint for debugging purposes.
Example
#include <xc.h>
void main(void) {
SYSTEM_Initialize();
INTERRUPT_GlobalInterruptEnable();
WeatherStation_initialize();
while (1) {
if (tmr1_tick == 1) {
WeatherStation_Print();
tmr1_tick = 0;
}
SLEEP(); // wait for interrupt
NOP(); // ensure instruction pre-fetched while sleeping is safe to execute on awakening
}
}