9.2.7 EEPROM_WRITE Macro
A macro that writes data to the EEPROM memory space.
Include
<xc.h>
Prototype
void EEPROM_WRITE(scalar address, scalar
value);
Arguments
address- The EEPROM address to program
value- The value to program
Remarks
This macro is available for all Mid-range devices that implement EEPROM. It is recommended that for PIC18 devices you use MPLAB MCC to generate EEPROM access code, if possible.
This function tests and waits for any concurrent writes to EEPROM to conclude
before performing the required operation. It writes value to
address in the EEPROM.
Example
#include <xc.h>
int main (void)
{
unsigned char data = 0x55;
unsigned char addr = 0x20;
EEPROM_WRITE(addr, data);
}