This field allows you to specify additional linker-related options
that cannot be otherwise controlled from the IDE. See Wl: Pass Option To The Linker,
Option.
Serial
This field allows you to have codes placed into the HEX file. See
Serial Option.
Codeoffset
This field allows you to move the entire program image up in memory.
See Codeoffset Option.
Checksum
This field allows you to have a hash value calculated and inserted
into the HEX file. See Checksum Option.
Errata
This field allows you to adjust the errata workarounds employed by
the compiler. See Errata Option.
Trace type
This selector is not yet implemented. Native trace is supported.
This field allows a command-line options file to be used by the compiler during
the link step, in preference to the other link-step settings in the project
properties. See Long Command Lines. This option is only relevant when running MPLAB X IDE under
Windows.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.