Figure 4-2. Linker runtime options displayed for PIC18 devicesFigure 4-3. Linker runtime options displayed for Mid-range and Baseline devices
Initialize data
This checkbox controls whether initialized C objects are assigned
their starting value. See Mapped Linker Options.
Keep generated startup.as
This checkbox controls whether the runtime startup module is retained
after compilation. See Keep Startup Option.
Do not link startup module in
This checkbox controls whether the runtime startup module linked into
the program. See Nostartfiles Option.
Calibrate oscillator
This checkbox controls whether the oscillator calibration constant is applied by
runtime startup module linked into the program. Not all devices uses this calibration
method. See Osccal Option.
Alternate oscillator calibration value
This field allows you to specify an alternate oscillator calibration constant to
that preprogrammed into the device. Not all devices uses this calibration method. See
Oscval Option.
Backup reset condition flags
This checkbox controls whether the runtime startup code will preserve the state of
the status register, so that it can later be examined to determine the cause of
Reset. This option is not implemented for PIC18 device. See Resetbits Option.
Format hex file for download
This checkbox controls the special formatting of the final HEX file.
See Download Option.
Managed stack
This checkbox controls whether a table look-up method of calling functions will be
employed. See Stackcall Option.
Program the device with default config words
This checkbox controls whether unspecified configuration bits will
be programmed with default values. See Config Option.
Link in C library
This selector indicates the language standard of libraries linked into the
program. Currently, only a C99 compliance library is available.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.