11.5.5 Interrupt Flags
| Name: | INTFLAGS |
| Offset: | 0x05 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLREADY | EEREADY | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – FLREADY Flash Ready Interrupt Flag
1’ to it. Bit 0 – EEREADY EEPROM Ready Interrupt Flag
1’ to it. | Name: | INTFLAGS |
| Offset: | 0x05 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLREADY | EEREADY | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
1’ to it. 1’ to it. The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.