11.5.8 Address
NVMCTRL.ADDR0, NVMCTRL.ADDR1, NVMCTRL.ADDR2 and NVMCTRL.ADDR3 represent the 32-bit value NVMCTRL.ADDR.
The low byte [7:0] (suffix 0) is accessible at the original offset.
The high byte [15:8] (suffix 1) can be accessed at offset
+0x01.
The extended byte [23:16] (suffix 2) can be accessed at offset
+0x02.
The byte [31:24] (suffix 3) can be accessed at offset +0x03,
but it never contains any data.
| Name: | ADDR |
| Offset: | 0x0C |
| Reset: | 0x00 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ADDR[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ADDR[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADDR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |