17.2 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | EVSYSROUTEA | 7:0 | EVOUTF | EVOUTD | EVOUTC | EVOUTA | ||||
| 0x01 | CCLROUTEA | 7:0 | LUT2 | LUT0 | ||||||
| 0x02 | USARTROUTEA | 7:0 | USART0[2:0] | |||||||
0x03 ... 0x04 | Reserved | |||||||||
| 0x05 | SPIROUTEA | 7:0 | SPI0[2:0] | |||||||
| 0x06 | TWIROUTEA | 7:0 | TWI0[1:0] | |||||||
| 0x07 | TCEROUTEA | 7:0 | TCE0[3:0] | |||||||
| 0x08 | TCBROUTEA | 7:0 | TCB1 | TCB0 | ||||||
0x09 ... 0x0B | Reserved | |||||||||
| 0x0C | TCFROUTEA | 7:0 | TCF0[1:0] | |||||||