17.3.7 TCBn Pin Position
| Name: | TCBROUTEA |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCB1 | TCB0 | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – TCB1 TCB1 Output
This bit controls the pin position for TCB1 output.
| Value | Name | Description |
|---|---|---|
0 | DEFAULT | WO on PA3 |
1 | ALT1 | WO on PF5 |
Bit 0 – TCB0 TCB0 Output
This bit controls the pin position for TCB0 output.
| Value | Name | Description |
|---|---|---|
0 | DEFAULT | WO on PA2 |
1 | ALT1 | WO on PF4 |