17.3.6 TCE0 Pin Position
| Name: | TCEROUTEA |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCE0[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – TCE0[3:0] TCE0 Signals
This bit field controls the pin positions for TCE0 signals.
| Value | Name | Description | |||||||
|---|---|---|---|---|---|---|---|---|---|
| WO0 | WO1 | WO2 | WO3 | WO4 | WO5 | WO6 | WO7 | ||
0x0 | PORTA | PA0 | PA1 | PA2 | PA3 | PA4 | PA5 | PA6 | PA7 |
0x1 | - | Reserved | |||||||
0x2 | PORTC | PC0 | PC1 | PC2 | PC3 | - | - | - | - |
0x3 | PORTD | PD0 | PD1 | PD2 | PD3 | PD4 | PD5 | PD6 | PD7 |
0x4 | - | Reserved | |||||||
0x5 | PORTF | PF0 | PF1 | PF2 | PF3 | PF4 | PF5 | - | - |
0x6 - 0x7 | - | Reserved | |||||||
0x8 | PORTC2 | PA0 | PA1 | PC0 | PC1 | PC2 | PC3 | - | - |
0x9 | PORTA2 | PA2 | PA3 | PA4 | PA5 | PA6 | PA7 | - | - |
Others | - | Reserved | |||||||