8.7.2.1 Device ID n
Each device has an ID identifying the device and its properties, including memory sizes, pin count, and die revision. Use this ID to identify a device and the available features. The device ID consists of three bytes: SIGROW.DEVICEID[2:0].
Name: | DEVICEIDn |
Offset: | 0x00 + n*0x01 [n=0..2] |
Reset: | [Device ID] |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DEVICEID[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |