8.7.2.2 Temperature Sensor Calibration n
Name: | TEMPSENSEn |
Offset: | 0x04 + n*0x02 [n=0..1] |
Reset: | [Temperature sensor calibration value] |
Property: | - |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TEMPSENSE[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TEMPSENSE[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bits 15:0 – TEMPSENSE[15:0] Temperature Sensor Calibration
Refer to the ADC - Analog-to-Digital Converter section for using these registers.