25.3.1 Definitions

The following definitions are used throughout the documentation:

Table 25-2. Timer/Counter Definitions
NameDescription
BOTTOMThe counter reaches BOTTOM when it becomes zero
MAXThe counter reaches MAXimum when it becomes all ones
TOPThe counter reaches TOP when it becomes equal to the highest value in the count sequence
CNTCounter register value
CMPCompare register value

In general - the term ❝timer❞ is used when the timer/counter counts periodic clock ticks, while ❝counter❞ is used when the input signal has sporadic or irregular ticks. The latter can be the case when counting events.