31.5.4 Interrupt Control 0
| Name: | INTCTRL0 |
| Offset: | 0x05 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INTMODE3[1:0] | INTMODE2[1:0] | INTMODE1[1:0] | INTMODE0[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 0:1, 2:3, 4:5, 6:7 – INTMODEn
| Value | Name | Description |
|---|---|---|
| 0x0 | INTDISABLE | Interrupt disabled |
| 0x1 | RISING | Sense rising edge |
| 0x2 | FALLING | Sense falling edge |
| 0x3 | BOTH | Sense both edges |