31.5.9 TRUTHn
| Name: | TRUTHn |
| Offset: | 0x0B + n*0x04 [n=0..3] |
| Reset: | 0x00 |
| Property: | Enable-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRUTH[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – TRUTH[7:0] Truth Table
These bits determine the output of LUTn according to the LUTn-TRUTHSEL[2:0] inputs.
| Bit Name | Value | Description |
|---|---|---|
| TRUTH[0] | 0 | The output of LUTn is ‘0’ when the inputs are
‘0x0’ |
1 | The output of LUTn is ‘1’ when the inputs are
‘0x0’ | |
| TRUTH[1] | 0 | The output of LUTn is ‘0’ when the inputs are
‘0x1’ |
1 | The output of LUTn is ‘1’ when the inputs are
‘0x1’ | |
| TRUTH[2] | 0 | The output of LUTn is ‘0’ when the inputs are
‘0x2’ |
1 | The output of LUTn is ‘1’ when the inputs are
‘0x2’ | |
| TRUTH[3] | 0 | The output of LUTn is ‘0’ when the inputs are
‘0x3’ |
1 | The output of LUTn is ‘1’ when the inputs are
‘0x3’ | |
| TRUTH[4] | 0 | The output of LUTn is ‘0’ when the inputs are
‘0x4’ |
1 | The output of LUTn is ‘1’ when the inputs are
‘0x4’ | |
| TRUTH[5] | 0 | The output of LUTn is ‘0’ when the inputs are
‘0x5’ |
1 | The output of LUTn is ‘1’ when the inputs are
‘0x5’ | |
| TRUTH[6] | 0 | The output of LUTn is ‘0’ when the inputs are
‘0x6’ |
1 | The output of LUTn is ‘1’ when the inputs are
‘0x6’ | |
| TRUTH[7] | 0 | The output of LUTn is ‘0’ when the inputs are
‘0x7’ |
1 | The output of LUTn is ‘1’ when the inputs are
‘0x7’ |