24.3.6 Sleep Mode Operation
WEX is, by default, disabled in Standby sleep mode and will halt as soon as entering the sleep mode. The module is fully operational in Standby sleep mode if the connected Timer/Counter is running in Standby sleep mode.
It is running in Standby sleep mode if the RUNSTDBY bit is set. The WEX hasn’t a RUNSTDBY bit but will follow the connected Timer/Counter behavior that drives the input waveform.
A fault is triggered if WEX enters a sleep mode where the clock is stopped.
All operation halt in Power-Down sleep mode.