2.3 Power Sources
Two options are available to power the SAM9X75 Curiosity Pro board:
- Powering through the USB Type-C® connector on the USBA port (J1)
- Powering through the DC jack connector (J84)
| Electrical Parameter | Value |
|---|---|
| Input voltage | 5 VDC |
| Absolute maximum input voltage | 6 VDC |
| Current capability | 6A |
CAUTION: The SAM9X75 Curiosity
Pro board operates at a 3.3V voltage level logic. The maximum voltage that the I/O pins
can tolerate is 3.3V. Applying higher voltages (such as 5V) to an I/O pin could damage
the board.