2.4 Connectors on Board

The fully-featured SAM9X75 Curiosity Pro board integrates multiple Dperipherals and interface connectors, as shown in the following figure.

Figure 2-1. Connectors on Top Side
Key:
  1. 5V DC jack
  2. mikroBUS2 interface
  3. mikroBUS1 interface
  4. JTAG debug connector
  5. RPi 40-pin extension connector
  6. M.2 interface connector
  7. SODIMM EDS2 daughter card interface
  8. microSD card slot
  9. PAC1934 power measurement USB port
  10. USB port A host port and power source
  11. USB port C host
  12. USB port B host
  13. CR1220 battery holder
  14. LVDS display connector
  15. MIPI DSI/CSI connector
  16. ISC camera interface
  17. CAN interface
  18. Auxiliary signals header
  19. Serial debugger header
Table 2-4. SAM9X75 Curiosity Pro Board Interface Connectors
ConnectorInterfaces to
J1USB 2.0 Type-C® (USB-A)
J42SD card connector
J43M.2 wireless interface connector
J5210/100/1000 RGMII Ethernet SODIMM connector
J54MIPI DSI/CSI 34-pin connector
J59USB 2.0 Type-A (USB-B)
J60USB Type-A (USB-C)
J61mikroBUS2 connector
J62PTA header of mikroBUS2
J63FTDI connector (UART debugger)
J64JTAG connector
J66PAC1934 USB-to-I²C bridge connector
J68LVDS 30-pin connector
J69RGB 50-pin FPC display connector
J70ISC 30-pin FPC camera connector
J7140-pin RPi GPIO connector
J72CAN1 interface
J79mikroBUS1 connector
J80PTA header of mikroBUS1
J82ClassD audio output connector
J84DC jack 5V power