2.2 SAM9X75 Curiosity Pro Specifications

Table 2-2. SAM9X75 Curiosity Pro Specifications
CharacteristicSpecification

Board identification

SAM9X75 Curiosity Pro

Board supply voltage

External or USB-powered

Temperature

Operating: 0°C to +70°C

Relative humidity

0 to 90% (non-condensing)

Main board dimensions

215 mm × 150 mm x 20 mm

RoHS status

RoHS 3-compliant

China RoHS status

EFUP50

REACH status

REACH-compliant