2.1 SAM9X75 Curiosity Pro Features
| Characteristic | Specification | Featured Components |
|---|---|---|
| Processor | SiP (System-in-Package) with integrated DDR3L SDRAM | Microchip SAM9X75D2G-I/4TB-SL3 |
| External clock | 24 MHz crystal for MPU main clock | ECS-240-10-37B2-JTN-TR |
| 32.768 kHz crystal for MPU slow clock | FC-12M 32.7680KA-A3 | |
| 32.768 kHz clock generator for M.2 interface | DSC60xx | |
| 25 MHz crystal for SODIMM ETH RGMII | – | |
| Memory | DDR3L SDRAM integrated in SiP | – |
| 64 Mb QSPI NOR Flash with EUI-48 | Microchip SST26VF064BEUI-104I/MF | |
| 4 Gbit SLC NAND Flash | MX30LF4G28AD-XKI | |
| 2 Kb EEPROM with EUI-48 | Microchip 24AA025E48 | |
| SD/MMC | One 4-bit SD card socket | – |
| One M.2 radio module with SDIO interface | ||
| USB | One device/host USB Type-C® connector | Microchip MCP22350 |
| Two host USB Type-A connectors | Microchip MIC2026-1YM | |
| Ethernet | One 10/100/1000 RGMII SODIMM add-on slot | – |
| Display | One MIPI DSI® 34-pin FPC connector | – |
| One LVDS 30-pin FPC connector | – | |
| One RGB 50-pin FPC connector | – | |
| Camera |
One MIPI CSI 34-pin FPC connector One ISC 30-pin FPC connector | – |
| Audio | One ClassD audio amplifier output | – |
| Debug port | One UART debug connector (FTDI compatible) | – |
| One on-board USB-C®-to-UART converter | Microchip MCP2221A | |
| One JTAG interface | – | |
| User interaction | One RGB LED | – |
| Four push button switches | – | |
| CAN FD | One on-board CAN-FD transceiver | Microchip MCP2542 |
| Expansion | Raspberry Pi® 40-pin GPIO connector1 | Hundreds of possible Click board™ extensions featuring Microchip functions |
| Two mikroBUS™ connectors | – | |
| Two PIOBU/system headers | – | |
| Power management | Power supply unit | Microchip MCP16502TAB-E/S8B |
| Power monitoring | Microchip PAC1934 | |
| Daughter cards power supply | Microchip MIC23450-AAAYML-TR | |
| Backup power supply | CR1220 battery holder | |
| Board supply | System 5 VDC from USB Type-C | – |
| System 5 VDC from 2.1 mm DC jack | – |
Note:
- Raspberry Pi is a trademark of Raspberry Pi Trading Ltd.