2.5 Default Jumper Settings

Figure 2-2. SAM9X75 Curiosity Pro Default Jumper Settings
Table 2-5. SAM9X75 Curiosity Pro Jumper Settings
Jumper - HeaderDefault SettingFunction
JP16 - J83Closed 2-3PMIC-selectable VDD_3V3_B enable
JP17 - J85Closed 1-2VBAT series jumper
JP11 - J77Closed 1-2Enables NAND Flash boot
JP12 - J78Closed 1-2Enables QSPI Flash boot
JP13 - J81Closed 1-2Enables CAN1 transceiver standby control
JP1 - J2Closed 2-3PAC1934 TWD0 selection (MCP2221A)
JP2 - J3Closed 2-3PAC1934 TWCK0 selection (MCP2221A)
JP9 - J65Closed 2-3DBGU Tx interface on FTDI
JP10 - J67Closed 2-3DBGU Rx interface on FTDI
JP3 - J97Closed 2-3M.2 Wi-Fi® interface selection
JP4, JP5Closed 1-3 + 2-4M.2 host interface selection (SPI/SDIO)
J4OpenMain 24 MHz oscillator enable
J53OpenGMAC0 25 MHz enable
Note: J75 and J76 are voltage measurement points and therefore must not have any jumpers on.