3.2.2 Main Configuration and Control
The following figure shows the main block for processor configuration and control.
| Pin Name | Type | Used for |
|---|---|---|
| XIN | Input | Main clock oscillator input |
| XOUT | Output | Main clock oscillator output |
| XIN32 | Input | Slow clock oscillator input |
| XOUT32 | Output | Slow clock oscillator output |
| SHDN | Output | Signal used to enable and disable an external power supply circuit |
| WKUP0 | Input | Event detection input pin used to wake up the processor from Shutdown state |
| JTAGSEL | Input | When pulled high, enables the JTAG boundary scan |
| NRST | Input | Processor reset input |
| NRST_OUT | Output | Peripheral reset output |
| LPM | Output | Low-Power mode enable output |
| AUDIOCLK | Output | Audio PLL clock output |
| HHSA_DM | Bidirectional | USB-A negative differential signal |
| HHSA_DP | Bidirectional | USB-A positive differential signal |
| HHSRTUNE | Input | USB cell calibration |
| HHSB_DM | Bidirectional | USB-B negative differential signal |
| HHSB_DP | Bidirectional | USB-B positive differential signal |
| HHSC_DM | Bidirectional | USB-C® negative differential signal |
| HHSC_DP | Bidirectional | USB-C positive differential signal |
| MIPI_CLK_N | Output | MIPI clock negative differential signal |
| MIPI_CLK_P | Output | MIPI clock positive differential signal |
| MIPI_DO_N | Output | MIPI data 0 negative differential signal |
| MIPI_DO_P | Output | MIPI data 0 positive differential signal |
| MIPI_D1_N | Output | MIPI data 1 negative differential signal |
| MIPI_D1_P | Output | MIPI data 1 positive differential signal |
| MIPI_D2_N | Output | MIPI data 2 negative differential signal |
| MIPI_D2_P | Output | MIPI data 2 positive differential signal |
| MIPI_D3_N | Output | MIPI data 3 negative differential signal |
| MIPI_D3_P | Output | MIPI data 3 positive differential signal |
| MIPI_REXT |
Input | MIPI calibration cell |