3.6.1.6 Cpu Option
The -mcpu=device option should be used
to specify the target device or at least a target architecture family.
For
example:
xc8-cc -mcpu=atmega3290p
-mdfp="Microchip/ATmega_DFP/3.3.279/xc8" main.cThis option selects only the target device; it does not indicate what version of the
device support files to use. Additionally, use the -mdfp option (see
Dfp Option) for this
purpose.
To see a list of supported devices that can be used with this option,
use the -mprint-devices option (see Print-devices). The
available architecture families are tabulated below.
| Architecture | Architecture Features |
|---|---|
avr1 | Simple core, no data RAM, assembly support only. |
avr2 | Classic core, up to 8 KB program memory. |
avr25 | avr2 with movw and
lpm Rx,Z[+] instructions. |
avr3 | Classic core with up to 64 KB extended program memory. |
avr31 | Classic core with 128 KB of program memory. |
avr35 | avr3 with movw and
lpm Rx,Z[+] instructions. |
avr4 | Enhanced core up to 8 KB program memory. |
avr5 | Enhanced core up to 64 KB program memory. |
avr51 | Enhanced core 128 KB program memory. |
avr6 | Enhanced core 256 KB program memory. |
avrxmega2 | XMEGA core, up to 64 KB program memory, up to 64 KB data address space. |
avrxmega3 | XMEGA core with program memory mapped into data address space. |
avrxmega4 | XMEGA core, up to 128 KB program memory, up to 64 KB data address space. |
avrxmega5 | XMEGA core, up to 128 KB program memory, greater than 64 KB data address space. |
avrxmega6 | XMEGA core, greater than 128 KB program memory, up to 64 KB data address space. |
avrxmega7 | XMEGA core, greater than 128 KB program memory, greater than 64 KB data address space. |
avrtiny | tinyAVR core, 16 registers. |