4.3.10.11 Section Attribute
The section(section) attribute allocates the
object to a user-nominated section rather than allowing the compiler to place it in a
default section. If the CCI is enabled (see Ext Option) a more portable
macro, __section(section), is available. See Changing and Linking the Allocated Section for full
information on the use of this qualifier.
For example, the following CCI-compliant code places
foobar in a unique section called myData:
int __section("myData") foobar;