5.7.2 Options for Controlling the Kind of Output
The following options control the kind of output produced by the compiler.
Option (links to explanatory section) | Definition |
---|---|
-c | Stop compilation before the link step, producing an intermediate file. |
-E | Stop compilation after preprocessing, producing a preprocessed file. |
--help | Print a description of the command line options. |
-o file | Place the output in a file with the specified name. |
-S | Stop compilation before the assembly step, producing an assembly file output. |
-specs=file | Overrides the standard specs file. |
-v | Print the commands executed during each stage of compilation. |
--version | Show version information then quit |
-x | Specify the language of a source file regardless of its file extension. |