5.7.12 Options for Code Generation Conventions
The options tabulated below control machine-independent conventions used when generating code and are discussed in the sections that follow.
| Option (links to explanatory section) | Definition |
|---|---|
-fargument-alias
-fargument-noalias-global | Specify the possible relationships among parameters and between parameters and global data. |
-fcall-saved-reg | Treat reg as an allocatable register saved by functions. |
-fcall-used-reg | Treat reg as an allocatable register that is clobbered by function calls. |
-f[no-]common | Controls the placement of global variables defined without an initializer. |
-f[no-]exceptions | Generate extra code to propagate exceptions. |
-ffixed-reg | Treatreg as a fixed register that will not be used in code. |
-f[no-]ident | Ignore the #ident directive. |
-fpack-struct | Pack all structure members together without memory holes. |
-f[no-]pcc-struct- return | Return short struct and union values in memory, rather than in registers. |
-f[no-]short-enums | Specify the size of enum types. |
-f[no-]verbose-asm | Put extra commentary information in the generated assembly code to make it more readable. |