5.7.4 Options for Controlling the C++ Dialect
The options tabulated below define the type of C++ dialect used by the compiler and are discussed in the sections that follow. Note that the sections for those options also relevant for the C dialect are located in the Options for Controlling the C Dialect section.
| Option (links to explanatory section) | Definition |
|---|---|
-ansi | Support all (and only) ANSI-standard C++ programs. |
-aux-info filename | Generates function prototypes from a C module, placing the output in a file with the specified name. |
-f[no-]check-new | Check that the pointer returned by operator new is non-null. |
-f[no-]enforce-eh-specs | Specify generation of code to check for violation of exception specifications at runtime. |
-f[no-]freestanding | Asserts that the project will be built for a freestanding (as opposed to a hosted) environment. |
-f[no-]asm | Restricts the recognition of certain keywords, freeing them to be used as identifiers. |
-fno-builtin
| Don’t recognize built-in functions that do not begin with __builtin_ as prefix. |
-f[no-]rtti | Specifies if code for Run Time Type Identification features should be generated. |
-std=standard | Specifies the language standard with which to build programs |
-f[no-]signed-bitfields | Changes the signedness of a plain int bit-field. |
-f[no-]signed-char-f[no-]unsigned-char | Changes the signedness of a plain char type. |