2.6 Level Converter
The Atmel AVRISP mkII supports target voltages from 1.8V up to 5.5V.
Note:
VCC must be connected to the target board in order to get correct operation and voltages on the ISP/PDI lines. VCC does not draw any power from the target.