2.7 Short Circuit Protection
The short circuit protection will automatically disconnect the target pins from the Atmel AVRISP mkII if the current drawn through the pin is greater than approximately 25mA.
The short circuit protection will automatically disconnect the target pins from the Atmel AVRISP mkII if the current drawn through the pin is greater than approximately 25mA.