2.8 ESD Protection
The target pins from the Atmel AVRISP mkII are protected with a transient suppressor than can withstand 8kV direct discharge.
The target pins from the Atmel AVRISP mkII are protected with a transient suppressor than can withstand 8kV direct discharge.