2.4 Status LED
A 3-color LED indicates the status of the Atmel AVRISP mkII. Check Troubleshooting to check for solutions if the there are any errors.

| LED color | Description |
|---|---|
| Red | Idle - No target power |
| Green | Idle - With target power |
| Orange | Busy - Programming |
| Orange blinking | Reversed target cable connection, or not correct pull-up on the reset line |
| Red blinking | Short-circuit on target |
| Red - Orange blinking | Upgrade mode |