2.9 Pull-up Resistors
If any pull-up resistor is needed on the MISO/MOSI/SCK lines, it should not be stronger than 820Ω, i.e. the resistor should have a value of 820Ω or more.
If any pull-up resistor is needed on the MISO/MOSI/SCK lines, it should not be stronger than 820Ω, i.e. the resistor should have a value of 820Ω or more.