17.6.2 Deadman Timer Preclear
Name: | DMTPRECLR |
Offset: | 0x10 |
Reset: | 0x00 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
STEP1[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Access | |||||||||
Reset |
Bits 15:8 – STEP1[7:0] Pre-Clear Enable bit when write pattern is:
Value | Description |
---|---|
01000000 | Enables the Deadman Timer Pre-Clear (STEP 1). |
all other write patterns | Sets
DMTSTAT.BAD1 flag to ‘1 ’.Note: Bits 15:8 are cleared
when a DMT reset event occurs. STEP1 is also cleared if DMTCLR.STEP2 is
loaded with the correct value in the correct
sequence. |