17.6.1 Deadman Timer Control
Name: | DMTCON |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ON | |||||||||
Access | HC | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Access | |||||||||
Reset |
Bit 15 – ON On bit
The ON bit reflects the status of the configuration fuse CFGCON2.DMTEN, if the fuse is set.
Value | Description |
---|---|
1 | Enables the Deadman Timer if the event configuration fuse is not enabled. |
0 | The DMT disabled. |