9.2 Features

The Prefetch module increases the system performance for most of the applications.

The Prefetch module includes the following features:
  • Fully associative lines for:
    • Four lines for CPU instructions cache
    • Two lines for CPU data cache
    • Two lines for peripheral data cache
  • 16-byte cache lines and 128-bits parallel memory fetch
  • Configurable predictive prefetch for CPU instructions cache
  • Error detection and correction (ECC)